3. Butterfly Valves

F6100L+ZD6N-S100



Learn More
Back to product category
F6100L+ZD6N-S100

F6100L+ZD6N-S100

Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class Consistent with 125, Cv 798 
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
798 
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Fluid temperature
-22...250°F [-30...120°C]
Differential pressure
∆pmax 300 kPa
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
End Fitting
Flange
Valve Size
4" [100]

Actuator specifications

Control Type
Manual