3. Butterfly Valves

F6250L+ZD6N-S150



Learn More
Back to product category
F6250L+ZD6N-S150

F6250L+ZD6N-S150

Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class Consistent with 125, Cv 5340 
Worm gear for butterfly valves DN 125...300
Actuator supplied separately
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
5340 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
10" [250]

Actuator specifications

Control Type
Manual