3. Butterfly Valves

F6600HD+SY11-110



Learn More
Back to product category
F6600HD+SY11-110

F6600HD+SY11-110

Butterfly Valve (BFV), DN 24" [600], 2-way, ANSI Class Consistent with 125, Cv 43116 
Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
43116 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
24" [600]

Actuator specifications

Voltage AC/DC
AC 120 V
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

Please contact your local Belimo representative for ordering.
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off