3. Butterfly Valves

F7400HD+SY8-230MFT



Learn More
Back to product category
F7400HD+SY8-230MFT

F7400HD+SY8-230MFT

Butterfly Valve (BFV), DN 16" [400], 3-way, ANSI Class Consistent with 125, Cv 16388 
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
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
ANSI Class
Consistent with 125
Pattern
3-way
Cv
16388 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
16" [400]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
368 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

Please contact your local Belimo representative for ordering.
HOA-120VMFT

HOA-120VMFT

Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU