3. Butterfly Valves

F7450HD+SY8-110



Learn More
Back to product category
F7450HD+SY8-110

F7450HD+SY8-110

Butterfly Valve (BFV), DN 18" [450], 3-way, ANSI Class Consistent with 125, Cv 21705 
Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT
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
ANSI Class
Consistent with 125
Pattern
3-way
Cv
21705 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
18" [450]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
504 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

Please contact your local Belimo representative for ordering.
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off