B207+TFRB24-SR



Learn More
Back to product category
B207+TFRB24-SR

B207+TFRB24-SR

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 0.3 
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
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
0.3 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V