B212+TFRB24-3



Learn More
Back to product category
B212+TFRB24-3

B212+TFRB24-3

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 3 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point
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
3 
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
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point