B212+TFRB24



Learn More
Back to product category
B212+TFRB24

B212+TFRB24

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 3 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
3 
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
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA