B214+LRX120-3



Learn More
Back to product category
B214+LRX120-3

B214+LRX120-3

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 7.4 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
7.4 
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
AC 100...240 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)