B214B+LF120 US



Learn More
Back to product category
B214B+LF120 US

B214B+LF120 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 7.4 
Valve Actuator, Spring return, AC 120 V, On/Off
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
7.4 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA