B215HT116+TFRB120



Learn More
Back to product category
B215HT116+TFRB120

B215HT116+TFRB120

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 1.16 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
1.16 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA