B217B+TFRB24-S



Learn More
Back to product category
B217B+TFRB24-S

B217B+TFRB24-S

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 4.7 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT