B223+LF120 US



Learn More
Back to product category
B223+LF120 US

B223+LF120 US

Characterized Control Valve (CCV), DN 1" [25], 2-way, Cv 10 
Valve Actuator, Spring return, AC 120 V, On/Off
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
10 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA