B231+ARB24-SR



Learn More
Back to product category
B231+ARB24-SR

B231+ARB24-SR

Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 25 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
25 
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
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
5 VA