B239+AFRX24-MFT N4



Learn More
Back to product category
B239+AFRX24-MFT N4

B239+AFRX24-MFT N4

Characterized Control Valve (CCV), DN 1 1/2" [40], 2-way, Cv 29 
Valve Actuator, Spring return, AC/DC 24 V, MFT/programmable, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
Control Type
MFT/Programmable
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents
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
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU