B254+ARB24-3



Learn More
Back to product category
B254+ARB24-3

B254+ARB24-3

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 240 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
240 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)