B265+ARQX24-1



Learn More
Back to product category
B265+ARQX24-1

B265+ARQX24-1

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 210 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off
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
210 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA