B309B+LRB120-3



Learn More
Back to product category
B309B+LRB120-3

B309B+LRB120-3

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.8 
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
0.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)