B311B+TR24-3/500 US



Learn More
Back to product category
B311B+TR24-3/500 US

B311B+TR24-3/500 US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 1.9 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, 18 AWG plenum cable, 5 m
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
1.9 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1