B313B+LF120-S US



Learn More
Back to product category
B313B+LF120-S US

B313B+LF120-S US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 4.7 
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
1x SPDT
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF