B317+LF120 US



Learn More
Back to product category
B317+LF120 US

B317+LF120 US

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 4.7 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
4.7 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA