B318+LFX24-SR US



Learn More
Back to product category
B318+LFX24-SR US

B318+LFX24-SR US

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 7.4 
Configurable
Valve Actuator, 35 in-lb [4 Nm], Fail-Safe, AC/DC 24 V, Modulating, On/Off, Floating point, 2...10 V
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
7.4 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download

System integration

Current documents
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal