B318+TFRB24-S



Learn More
Back to product category
B318+TFRB24-S

B318+TFRB24-S

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 7.4 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
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
7.4 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT