B322+LF24 US



Learn More
Back to product category
B322+LF24 US

B322+LF24 US

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 7.4 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
7.4 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF