B340+ARX120-SR



Learn More
Back to product category
B340+ARX120-SR

B340+ARX120-SR

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 37 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, 2...10 V, Modulating
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
37 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)