B349+AFRB24-S



Learn More
Back to product category
B349+AFRB24-S

B349+AFRB24-S

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 46 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
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
46 
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
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
2x SPDT