B349+AFRBUP



Learn More
Back to product category
B349+AFRBUP

B349+AFRBUP

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 46 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
46 
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA