B350+ARB24-SR



Learn More
Back to product category
B350+ARB24-SR

B350+ARB24-SR

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 57 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
57 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)