B351+AFRXUP N4



Learn More
Back to product category
B351+AFRXUP N4

B351+AFRXUP N4

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 68 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
68 
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Control Type
On/Off
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X