B351+ARQX24-1



Learn More
Back to product category
B351+ARQX24-1

B351+ARQX24-1

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 68 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off
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
68 
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
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA