3. Potable Water Valves

B2150PW-R+AFRXUP



Learn More
Back to product category
B2150PW-R+AFRXUP

B2150PW-R+AFRXUP

Potable water valve, 2-way, DN 40, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
AC 24...240 V / DC 24...125 V
Power Consumption (Holding)
3.5 W
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
144 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP
End Fitting
Internal thread
Valve Size
1.5" [40]
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)