3. Pressure Independent Control Valves

EP100P6+NRTX-E HH2



Learn More
Back to product category
EP100P6+NRTX-E HH2

EP100P6+NRTX-E HH2

Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 1" [25], Internal thread, Fluid temperature 43...176°F [6...82°C ]
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
6-way
Flow
18.2
Flow rate adjustable
4.2...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
43...176°F [6...82°C ]
Differential pressure
∆pmax 16 psi
Body Pressure Rating
232 psi
Flow characteristic {Tools}
Linear
Leakage rate {Tools}
0% leakage, leakage rate A
End Fitting
Internal thread
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.3 W
Power Consumption (Holding)
4.5 W
Power Consumption For Wire Sizing
10.1 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.75 mm²
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
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
System integration

Current documents

  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZR-005

ZR-005

Mounting bracket for 6-way valve DN 25

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.

Sensors

22HH-500X

22HH-500X

Condensation switch, Switch, External Sensor, Cable length 6.5 ft [2 m], LED