3. Pressure Independent Control Valves

Z2050QFL-E



Learn More
Back to product category
Z2050QFL-E

Z2050QFL-E

Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 650 l/h, Fluid temperature 36...176°F [2...80°C ]
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
V'nom [l/h]
650
V'nom [l/s]
0.18
Fluid
Water
Fluid temperature
36...176°F [2...80°C ]
Differential pressure
20...280 kPa
Close-off Pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
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
ZCQ-E

ZCQ-E

Stem extension CQ