3. Pressure Independent Control Valves

Z2050QPT-F



Learn More
Back to product category
Z2050QPT-F

Z2050QPT-F

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, V'nom 4.3 GPM
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
Flow
4.3
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi