2. Damper Actuators
  3. Fire & Smoke Actuators

FSAF230A



Learn More
Back to product category
FSAF230A

FSAF230A

Fire & Smoke Actuator, 180 in-lb [20 Nm], Spring return, AC 230 V, On/Off
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
AC 230 V
Power Consumption (Running) FS
37 VA
Power Consumption (Holding) FS
10 W, 19 VA (60 Hz 12 VA), end stop 54 VA, 0.25 A slow blow fuse *
Torque
180 in-lb [20 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
25 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
AF-P

AF-P

Anti-rotation bracket, for AF / NF

Add to Project List
Please contact your local Sales Representative for ordering.
IND-AFB

IND-AFB

End stop indicator, for NFB(X) / AFB(X)

Please contact your local Belimo representative for ordering.
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

Please contact your local Belimo representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø3/8...7/8" [10...22 mm], Slot width 8.2 mm

Please contact your local Belimo representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-102

ZG-102

Dual actuator mounting bracket.

Please contact your local Belimo representative for ordering.
ZG-AFA

ZG-AFA

Mounting kit
for AF..

Please contact your local Belimo representative for ordering.
ZG-AFA108

ZG-AFA108

<p>FSAF*A series crankarm adaptor kit with ZG-108</p>

Please contact your local Belimo representative for ordering.
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Belimo representative for ordering.
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

Please contact your local Belimo representative for ordering.
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US