• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Characterized Control Valves

B213+LRX24-SR



Learn More
Back to product category
B213+LRX24-SR

B213+LRX24-SR

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 4.7 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1.5 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
3 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for LRB(X), NRB(X), ARB(X), PVC

Please contact your local Belimo representative for ordering.

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved