B214+TFRX24-MFT



Learn More
Back to product category
B214+TFRX24-MFT

B214+TFRX24-MFT

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 7.4 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
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
7.4 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
MFT/Programmable
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents
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
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices