B215+LF120-S US



Learn More
Back to product category
B215+LF120-S US

B215+LF120-S US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 10 
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
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
10 
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
AC 120 V
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
1x SPDT
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF