B215HT186+TFRB24-3



Learn More
Back to product category
B215HT186+TFRB24-3

B215HT186+TFRB24-3

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 1.86 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point
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
1.86 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point