• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Characterized Control Valves

B219+TFRX24



Learn More
Back to product category
B219+TFRX24

B219+TFRX24

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 10 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
10 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved