B220+TFRB120



Learn More
Back to product category
B220+TFRB120

B220+TFRB120

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
14 
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA