B220HT731+LF120 US



Learn More
Back to product category
B220HT731+LF120 US

B220HT731+LF120 US

Characterized Control Valve (HTCCV), DN 3/4" [20], 2-way, Cv 7.31 
Valve Actuator, Spring return, AC 120 V, On/Off
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
7.31 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54