B220HT928+LF24-S US



Learn More
Back to product category
B220HT928+LF24-S US

B220HT928+LF24-S US

Characterized Control Valve (HTCCV), DN 3/4" [20], 2-way, Cv 9.28 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
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
9.28 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
2.5 W
Power Consumption For Wire Sizing
7 VA
Auxiliary Switches
1x SPDT
Control Type
On/Off
Protection category
IP54
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF