• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
B221+LF120 US



Learn More
Back to product category
B221+LF120 US

B221+LF120 US

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 24 
Valve Actuator, Spring return, AC 120 V, On/Off
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
24 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved