B225+LF24-3 US



Learn More
Back to product category
B225+LF24-3 US

B225+LF24-3 US

Characterized Control Valve (CCV), DN 1" [25], 2-way, Cv 30 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
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
30 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
Control Type
Floating/3-point
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF