B238+ARX24-3



Learn More
Back to product category
B238+ARX24-3

B238+ARX24-3

Characterized Control Valve (CCV), DN 1 1/2" [40], 2-way, Cv 19 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
19 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA