B254+ARQX24-MFT



Learn More
Back to product category
B254+ARQX24-MFT

B254+ARQX24-MFT

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 240 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
240 
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
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA