B313+TFRX24



Learn More
Back to product category
B313+TFRX24

B313+TFRX24

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 4.7 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
4.7 
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
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA