B330+AFRX24-MFT



Learn More
Back to product category
B330+AFRX24-MFT

B330+AFRX24-MFT

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 19 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
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
19 
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
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)