B338+AFRBUP



Learn More
Back to product category
B338+AFRBUP

B338+AFRBUP

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 19 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
19 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)